Product PSG3M-24/TEL
Mounting Adapter
Order number: 100050783- Female thread: M8 × 10 mm
- Male thread: M20 × 34 mm
- Stainless steel, V4A

General data
| EAN | 4047101678598 |
| Customs tariff number | 73269098900 |
| Country of origin | DE |
| Weight | 160 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
|
WKC4T-2/TRL | 6543003 |
|
SCOL-0404D-1004
4 DI 3 ms / 4 DO 0.5 A |
6824456 |
|
PKG3M-5/TEL | 6625059 |
|
T30SP6REQ | 3037071 |
|
K50RPFF100GXDQP | 3076008 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

