Product  PSG3M-22/TEL

LED Linear Light

In the Metal Housing

Order number: 3087754

Alternative order number : 87754

    • ON/OFF switch
    • Cascadable
    • Light beam: 145mm
    • Operating voltage: 12…30 VDC
    • Protection class: IP50
    • Color: White
    • Cable, PVC, 2 m
    • SMBWLS28RA mounting bracket included in delivery
#

General data

EAN 662488877545
eCl@ss-Code (V5.1.4): 27119002 -/- Work light
Customs tariff number 94054239900
Country of origin MX
Weight 318 g

Technical Data

Cable length 2.0 m

Mounting accessories

6831832
D102316
6543003
6824456
6625059
3037071
3076008

Connectivity accessories

100002936

Select Country

Turck worldwide

to top