Product  RKC4.4T-2.5-RSC4.4T/TXL3013

Incremental Encoder

Industrial Line

Order number: 100011190
    • Flange with stator coupling, Ø 46 mm
    • Hollow shaft, Ø 6 mm
    • Optical measuring principle
    • Shaft material: brass
    • Protection class shaft IP50
    • Protection class housing IP65
    • -20…+85 °C
    • Max. 6000 rpm
    • 8…30 VDC
    • Push-pull/HTL invertible
    • Pulse frequency max. 200 kHz
    • M12 × 1 male connector, 8-pin
    • 2500 pulses per revolution
#

General data

EAN 4047101549928
eCl@ss-Code (V5.1.4): 27270502 -/- Encoder, incremental
Customs tariff number 90314990000
Country of origin IN
Weight 80 g

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top