Product  RKC4T-6-PSG3M/TEL

Photoelectric Sensor

Laser Distance Sensor (Triangulation)

With Analog Output

Order number: 3097542

Alternative order number : 97542

    • 4-digit 7-segment LED display
    • 3 buttons
    • Output indicator (yellow)
    • IP67/69K
    • ECOLAB-certified
    • Range: 35…110 mm
    • Laser class 1, red, 655 nm, acc. to IEC 60825-1:2007
    • Operating voltage: 12…30 VDC
    • Analog output: 4 … 20 mA
    • Rectangular design
    • Stainless steel housing (1.4404 )
#

General data

EAN 662488975425
eCl@ss-Code (V5.1.4): 27270801 -/- Optical distance sensor
Customs tariff number 85365019000
Country of origin US
Weight 153 g

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top