Product WKC4.4T-P7X2-15-RSC4.4T/TEL
Photoelectric Sensor
Diffuse-Mode Laser Sensor (Triangulation)
With Switching Outputs
Order number: 3095395Alternative order number : 95395
- 2-line, 8-segment display
- Cable, PVC, 2 m
- Range: 100…400 mm
- Laser class 1, red, 650 nm, acc. to IEC 60825-1:2007
- Resolution at 100 mm - 250 mm distance: < 0.02 mm
- Resolution at 250 mm - 400 mm distance: < 0.2 mm
- Operating voltage: 12…30 VDC
- Two switching outputs PNP/NPN configurable

General data
| EAN | 662488953959 |
| eCl@ss-Code (V5.1.4): | 27270801 -/- Optical distance sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 363 g |
Technical Data
| Cable length | 2.0 m |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

