Product  WKC4.4T-P7X2-8-RSC4.4T/TEL

LED Linear Light

In the Metal Housing

Order number: 3802601

Alternative order number : 802601

    • Cascadable
    • Light beam: 710mm
    • Operating voltage: 12…30 VDC
    • Protection class: IP50
    • Color: Blue
    • M12 x 1 male, straight, 4-pin
    • SMBWLS28RA mounting bracket included in delivery
#

General data

EAN 662488017958
eCl@ss-Code (V5.1.4): 27119002 -/- Work light
Customs tariff number 94054239900
Country of origin MX
Weight 601 g

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top