Product  PKG4M-25-PSG4M/TEL

Valve connector A type

Connection Cable

Order number: 6606781
    • Sheath material: PVC
    • Sheath color: black
    • Resistant to chemicals and oils
    • Flame retardant
    • Resistant to acids and alkaline solutions
    • Resistant to microbes and hydrolysis
    • LABS-free
    • Cable length: 10 m
#

General data

EAN 4047101373912
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 85444290900
Country of origin DE
Weight 618 g

Technical Data

Application Signal
Design Connection Cable
Connector A Valve connector, Design A
Connector body Plastic, TPU, Black/Translucent
Voltage 24 V
Current 4 A
Cable diameter Ø  6.1 mm
Cable length 10.0 m
Cable jacket PVC, Black
Number of Conductors 3
Protection class IP65, IP67, IP68

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top