Product  WKS4.4T-10-RSS4.4T/TXL

Incremental Encoder

Industrial Line

Order number: 100011167
    • Synchro flange, Ø 36.5 mm
    • Optical measuring principle
    • Shaft material: stainless steel
    • Protection class shaft IP50
    • Protection class housing IP65
    • -20…+85 °C
    • Max. 12000 rpm
    • 5 VDC
    • RS422/TTL invertible
    • Pulse frequency max. 200 kHz
    • M12 × 1 male connector, 8-pin
    • 500 pulses per revolution
#

General data

EAN 4047101550153
eCl@ss-Code (V5.1.4): 27270502 -/- Encoder, incremental
Customs tariff number 90314990000
Country of origin IN
Weight 80 g

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top