Product  PKG4M-16-PSG4M/TXL

Radio Transmission System

Star Topology

Gateway

Order number: 3027966

Alternative order number : 27966

    • External antenna (RG58 RP-SMA connection)
    • External terminal strip
    • Integrated signal strength indicator
    • Configuration via DIP switch
    • Modbus RTU communication, RS485 interface
    • Selectable connection of DX80 nodes and/or Q45 sensors
    • Deterministic data transmission
    • Frequency hopping FHSS
    • Time Division Multiplex Access TDMA
    • Transmission power: 63 mW, 18 dBm conducted, ≤ 20 dBm EIRP
    • Inputs: 6 x PNP
    • Outputs: 6 x PNP
    • Power consumption: < 60 mA at 24 VDC
#

General data

EAN 662488279660
eCl@ss-Code (V5.1.4): 27250312 -/- Communication interface, active
Customs tariff number 85176200000
Country of origin US
Weight 439 g

Technical Data

Approvals CE, CSA, ATEX

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top