Product CKWM19-19-2/TXL
LED Linear Light
In the Metal Housing
Order number: 3800730- Light length: 1100 mm
- Operating voltage: 100…277 VAC
- Protection class: IP50
- Color: warm white
- M12 x 1 male
- Built-in ON/OFF switch
- Integrated rotary switch for continuous dimming of the light output (0% - 100%)

General data
| EAN | 662488005399 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | MX |
| Weight | 5123 g |

