Product WKC4.5T-P7X3-4-RSC4.5T/TXO
PSU67-3P-1MP-2M5-24200-F — Compact Switching Power Supply in IP65/IP67 — Instructions for Use
Instructions for Use (DE)
Order number: 100038497
General data
| Customs tariff number | 49111010000 |
| Country of origin | DE |
| Weight | 1 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

