Product  CKCM12-7-5/TXL

Supply Cable - M12 Power

Connection Cable

Order number: 100023967
    • M12 female connector, K-coded, straight, 5-pin (4+PE)
    • Shield on coupling nut
    • Jacket material: PUR
    • Jacket color: black
    • Highly resistant to oils, coolants, lubricants and emulsions
    • Suitable for use in drag chains
    • Resistant to vibrations and shocks
    • Flame retardant
    • Halogen-free
    • RoHS compliant
    • UL approval
    • Protection class: IP65, IP67, IP69K
    • Cable length: 0.5 m
#

General data

EAN 4047101532005
eCl@ss-Code (V5.1.4): 27230209 -/- Current supply, voltage
Customs tariff number 85444290900
Country of origin CZ
Weight 1 g

Technical Data

Application Power
Design Connection Cable
Connector A Female, M12 × 1, Straight, K-coded
Number of pins 4+PE
Connector body Plastic, TPE, Black
Coupling nut/screw Brass, CuZn, Nickel-plated
Voltage 600 V
Current 16 A
Cable diameter Ø  10.4 mm
Cable length 0.50 m
Cable jacket PUR, Black
Number of Conductors 5
Protection class IP65, IP67, IP69K
Special features Shielded, Shielding on coupling nut, Suitable for drag chain use
Approvals cULus

Select Country

Turck worldwide

to top