Product PKGC3M-1-PSGC3M/TXL1001
LED Signal Light
Beacon
Order number: 3804240Alternative order number : 804240
- All-round LED display
- Individually controllable
- Mechanical screw-in thread M22 × 1.5
- Protection class IP67/IP69K
- UV-resistant materials
- Current consumption per LED color: max. 25 mA
- In the standard settings, up to seven colors can be displayed in accordance with the logic table (COL 1, COL 2, COL 3, flashing function)
- Can be configured using Pro Editor, can display up to 14 colors, various lighting animations, configurable I/O-block compatibility
- Male, M12 x 1
- Operating voltage 10…30 VDC

General data
| EAN | 662488030520 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 19.5 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

