Product WKS4.5T-2-RSS4.5T/TXY3013
Radar Sensor
With Switching and Analog Output and IO-Link
Order number: 3808895- Protection class IP67
- Male connector, M12 × 1, 5-pin
- FMCW radar (frequency-modulated continuous wave radar), detects stationary and moving objects
- Approved for USA, Europe, UK, Australia and New Zealand
- Max. range 15 m
- Operating voltage 10…30 VDC
- PNP/NPN switching output, IO-Link
- 4…20 mA analog output

General data
| EAN | 662488071578 |
| eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
| Customs tariff number | 85261000900 |
| Country of origin | US |
| Weight | 97 g |
Technical Data
| Approvals | CE, UKCA, UL Listed |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

