Product WKS4.5T-0.6-RSS4.5T/TXY3013
Safety Laser Scanner
Master
Scan Angle 275°, Protection Field 5.5 m, 70 Zones
Order number: 3807767- Parameterized via software
- Protective field up to 5.5 m
- Warning field up to 40 m
- Up to 70 zones can be defined
- Encoder input
- Angular range max. 275°
- Angular resolution 0.1°
- Optical resolution: 30 mm, 40 mm, 50 mm, 70 mm, 150 mm
- Laser class 1 acc. to EN 60825-1
- Especially resistant to shock and vibrations
- Connection of up to three SX5-R remote units possible
- 3 × 2 OSSD outputs
- Protection class IP65
- PL d in accordance with EN ISO 13849‐1
- Category 3 in accordance with EN ISO 13849‐1
- SIL 2 to IEC 61508

General data
| EAN | 662488061449 |
| eCl@ss-Code (V5.1.4): | 27270801 -/- Optical distance sensor |
| Customs tariff number | 90318020000 |
| Country of origin | IT |
| Weight | 2200 g |
Technical Data
| Cable length | 0.250 m |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

