Product  RKSV4.5T-10-RSSV4.5T/TXL

Industrial Ethernet Cable

Connection Cable

Order number: U8618-10
    • Ethernet cable: 8‐pin, AWG 24, shielded
    • Jacket material: TPE, color: green
    • Jacket diameter: 7.7 mm
    • Suitable for drag chain use
    • UL approval
    • End open
    • M12 male, straight, 8-pin
    • Cable length: 10 m
#

General data

EAN 4047101035711
eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable
Customs tariff number 85444290900
Country of origin US
Weight 717 g

Technical Data

Application Data
Design Connection Cable
Connector A Male, M12 × 1, Straight, A-coded
Number of pins 8
Connector body Plastic, TPU, Black
Coupling nut/screw Brass, CuZn, Nickel-plated
Network protocol Ethernet
Voltage 60 V
Current 2 A
Cable diameter Ø  7.7 mm
Cable length 10.0 m
Cable jacket TPE, Green
Number of Conductors 8
Protection class IP67
Special features Shielded
Approvals UL

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top