Product  RKS12T-20/TXL

Actuator and Sensor Cable, PUR

Extension Cable

Order number: 6625832
    • Female M8, angled, 4-pin
    • With 2-color LED (PNP, yellow, green)
    • Male M12, straight, 4-pin
    • Jacket material: PUR
    • Jacket color: black
    • Suitable for drag chain use
    • Resistant to chemicals, UV radiation and oils
    • Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
    • Resistant to welding sparks
    • Free from halogen, silicone, PVC and LABS
    • Particularly resistant to abrasion
    • Protection class: IP67, IP69K
    • Cable length: 6.0 m
#

General data

EAN 4047101303353
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin PL
Weight 201 g

Technical Data

Application Signal
Design Extension Cable
Connector A Female, M8 × 1, Angled
Number of pins 4
Connector body Plastic, TPU, Translucent
Coupling nut/screw Brass, CuZn, Nickel-plated
Display switch state LED, Yellow
Connector B Male, M12 × 1, Straight, A-coded
Number of Pins 4
Connector body Plastic, TPU, Black
Coupling nut/retaining screw Brass, CuZn, Nickel-plated
Current 4 A
Cable diameter Ø  4.5 mm
Cable length 6.0 m
Cable jacket PUR, Black
Number of Conductors 4
Protection class IP67, IP69K
Special features LED
Approvals cULus

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top