Product VBRS4.4-2RKC4.324T-1.5/1.5/TXG
Inductive Sensor
With Extended Temperature Range
Order number: 1371803- Threaded barrel, M18 x 1
- Plastic, PA12‐GF30
- Temperatures up to -40 °C
- AC 2-wire, 20…250 VAC
- DC 2-wire, 10…300 VDC
- NO contact
- Cable connection

General data
| EAN | 4047101067699 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365080000 |
| Country of origin | DE |
| Weight | 101 g |
Technical Data
| Cable length | 2.0 m |
| Cable jacket | Red brown |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |

