Product RKC4.4T-10-RSC4.4T/TXL3013
Measuring Light Screen
Receiver
Order number: 3062666Alternative order number : 62666
- Minimum target size 2.5 mm
- Scan field 813 mm
- Max. sensing range 1.8 m
- Operating voltage 11.8…12.2 VDC (from controller)
- Protection class IP65
- Adjustment via software

General data
| EAN | 662488626662 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 90318020000 |
| Country of origin | US |
| Weight | 2839 g |
Technical Data
| Approvals | CE, cULus recognized |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

