Product RKC4.4T-3-RSC4.4T/TXL3013
Pressure Transmitter
With Current Output (2-Wire)
Order number: 100002136- Fully welded metal measuring cell
- ATEX Ex II 1/2 GD
- FPM sealing material
- 10…30 VDC
- Analog output 4…20 mA
- Process connection 1/4"-18 NPT male thread
- Plug-in device, DIN EN 175301-803-A
- ATEX, IECEx
- Category II 1/2 GD, Ex zone 0

General data
| EAN | 4047101459241 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 1 g |
Technical Data
| Approvals | cULus |
Data Sheets
| German | 1126 KB |
| English | 1126 KB |
| French | 1128 KB |
| Spanish | 1126 KB |
| Czech | 1126 KB |
| Dutch | 1126 KB |
| Romanian | 1126 KB |
| Russian | 1111 KB |
| Polish | 1128 KB |
| Chinese | 1194 KB |
| Turkish | 1127 KB |
ATEX Approval
Approval
| cULus — E302799 | 73 KB |
| EU DoC | 162 KB |
| IECEx — SEV 16.0011 | 3929 KB |
| China RoHS information | 240 KB |
| GOST/EAC certificate for Russia | 1363 KB |
| UK Type Examination Certificate | 263 KB |
Manufacturer's Declaration
Product Flyer
Product Overview
Quick Start Guide
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

