Product  RSC4.4T-5-RSC4.4T/TEY

Field-Wireable Connector

Male Connector M12 × 1, Angled

Order number: 6901103
    • A-coding
    • Metal coupling nut
    • Screw-clamp terminal
    • A-coding
    • 4-pin
    • PG9 screw-in thread
    • Cable feedthrough 6.0…8.0 mm
#

General data

EAN 4047101458305
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 85366990990
Country of origin DE
Weight 25 g

Technical Data

Application Signal
Connector A Male, M12 × 1, Angled, A-coded
Number of pins 4
Connector body Plastic, PA, Black
Coupling nut/screw Die-cast Zinc, GD-Zn, Nickel-plated
Screw-in thread PG9
Voltage 250 V
Current 4 A
Protection class IP67
Approvals cULus recognized

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top