Product RSC4.4T-0.8-RSC4.4T/TEY
LED Linear Light
In the Metal Housing
Order number: 3095706Alternative order number : 95706
- ON/OFF switch
- Light beam: 430mm
- Operating voltage: 12…30 VDC
- Protection class: IP50
- Color: White
- Cable, 2m
- SMBWLS28RA mounting bracket included in delivery

General data
| EAN | 662488957063 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | MX |
| Weight | 600 g |
Technical Data
| Cable length | 2.0 m |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

