Product RSC4.4T-0.5-RSC4.4T/TEY
Photoelectric Sensor
Opposed Mode Sensor (Emitter)
Order number: 3087411Alternative order number : 87411
- Cable, PVC, black with M8 × 1 male end, 150 mm
- Protection class IP67
- Range: 20 m
- Infrared light
- Operating voltage: 10…30 VDC

General data
| EAN | 662488874117 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85437090990 |
| Country of origin | CN |
| Weight | 80 g |
Technical Data
| Cable length | 0.150 m |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

