Product  RKCV4.5T-25-RSCV4.5T/TXL

Supply Cable - M12 Power

Connection Cable

Order number: 100038818
    • M12 male connector, K-coded, straight, 5-pin (4+PE)
    • Jacket material: PUR
    • Jacket color: black
    • Highly resistant to oils, coolants, lubricants and emulsions
    • Suitable for drag chain use
    • Resistant to vibrations and shocks
    • Flame retardant
    • Halogen free
    • Norms: CE, UKCA and RoHS
    • Protection class: IP65, IP67, IP68
    • Cable length: 1.0 m
#

General data

EAN 4047101595178
eCl@ss-Code (V5.1.4): 27230209 -/- Current supply, voltage
Customs tariff number 85444290900
Country of origin PL
Weight 167 g

Technical Data

Application Power
Design Connection Cable
Connector A Male, M12 × 1, Straight, K-coded
Number of pins 4+PE
Connector body Plastic, TPU, Black
Coupling nut/screw Brass, CuZn, Nickel-plated
Voltage 600 V
Current 12 A
Cable diameter Ø  8 mm
Cable length 1.0 m
Cable jacket PUR, Black
Number of Conductors 5
Protection class IP65, IP67, IP68
Special features Suitable for drag chain use

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top