Product  RKCV4.5T-20-RSCV4.5T/TXL

Photoelectric Sensor

Photoelectric Sensor for Plastic Fibers

Order number: 3063992

Alternative order number : 63992

    • Cable 2 m
    • Teaching function
    • Response time, adjustable
    • Red visible light
    • Operating voltage 15…24 VDC
    • Optical sensitivity, adjustable
    • Switch-off delay (0…100 ms)
#

General data

EAN 662488639921
eCl@ss-Code (V5.1.4): 27270905 -/- Fiber optic sensor
Customs tariff number 85365019000
Country of origin CN
Weight 136 g

Technical Data

Cable length 2.0 m

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top