Product RKCV4.5T-7.5-RSCV4.5T/TXL
Ultrasonic Sensor
receiver
With Switching Output
Order number: 3079746Alternative order number : 79746
- Sonic transducer face and sleeve made of V4A 1.4401 (AISI 316)
- Max. range 50 cm
- Protection class IP68 / IP69K, fully encapsulated with housing cover made of polysulphone
- Suitable for 200,000 cleaning cycles with water at 85°C for a duration of 15 min and subsequent fast cooling
- Operating voltage 10…30 VDC
- Switching output PNP/NPN, NO contact
- M12 × 1 male, 5-pin
- Programmable high and low sensitivity

General data
| EAN | 662488797461 |
| eCl@ss-Code (V5.1.4): | 27272801 -/- Ultrasonic opposed mode sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 158.76 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

