Product PKGC3M-0.6-RSC4T/TXL1001
LED Signal Light
Tower Light
Order number: 3806851Alternative order number : 806851
- Compact plastic housing, black
- Protection class IP65
- Mechanical screw-in thread, M22 × 1.5
- M12 × 1 male connector
- Colors: Red (COL 1), White (COL 2), Green (COL 3)
- Operating voltage: 12…30 VDC
- PNP or NPN input circuit, 5-pin, depending on wiring
- Beeper: Omnidirectional, sealed, continuous tone max. 99 dB

General data
| EAN | 662488053116 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 15 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

