Product  PKG4M-7-PSG4M/TEL

Vision System

ring light

Order number: 3072263

Alternative order number : 72263

    • Close-range illumination
    • Protection class: IP20
    • Color: red
    • Power supply: 24 VDC
    • Pigtail M8x1, 2 m
#

General data

EAN 662488722630
eCl@ss-Code (V5.1.4): 27310204 -/- Lighting (image processing) (illumination)
Customs tariff number 94054239900
Country of origin US
Weight 228 g

Technical Data

Cable length 2.0 m

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top