Product WKC4.4T-8/TEL
LED Signal Light
Tower Light
Order number: 3029033Alternative order number : 29033
- Black plastic housing
- Protection class IP67
- EMI and RFI immune
- Colors: Red flashing (COL 1) / Red flashing (COL 2)
- Operating voltage: 12…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN
- Beeper: Sealed, continuous tone max. 94 dB

General data
| EAN | 662488290337 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 204 g |
Technical Data
| Cable length | 0.150 m |
Mounting accessories
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

