Product WKC4.4T-3-WSC4.4T/TEL
Safety Technology
Extension Cable
Order number: 3086942Alternative order number : 86942
- For connection of EZ-Screen LS light screens
- RD male connector on M12 × 1 male connector
- Cable, PVC, yellow, 12-core
- Cable length: 0.30 m
- Cable length: 0.3 m

General data
| EAN | 662488869427 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85444290900 |
| Country of origin | TW |
| Weight | 40.82 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

