Product RKC4.4T-10/TXL1075
Pressure Transmitter
With Voltage Output (3-Wire)
Order number: 100049551- Ceramic measuring cell
- Compact and robust design
- Excellent EMC properties
- Pressure range -30…0 ″Hg rel.
- 12…33 VDC
- Inverted analog output 10…0 V
- Process connection 1/4"-18 NPT male thread
- Plug-in device, M12 × 1

General data
| EAN | 4047101661798 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 90 g |
Technical Data
| Approvals | cULus |
Mounting accessories
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

