Product RSS4.5T-25/TXL
Temperature Detection
With Current Output and PNP/NPN Transistor Switching Output
Order number: 100046031- Miniature design
- Parameterizable via IO-Link
- Analog output 4…20 mA (2-wire)
- Switching output
- Compression fitting process connection
- Bendable probe (min. bending radius: 3x outer diameter; excluding 30-mm probe tip)

General data
| EAN | 4047101627824 |
| eCl@ss-Code (V5.1.4): | 27200206 -/- Transducer (temperature) |
| Customs tariff number | 90251900900 |
| Country of origin | IT |
| Weight | 111 g |
Technical Data
| Approvals | cULus |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
|
RSSW-D9-RKSW-451-2M-2M | 6914127 |
|
BI1-EH04K-AP6X
Cylindrical, smooth barrel, 4 mm, stainless steel |
4609767 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

