Product  WKC4.5T-P7X3-5-RSC4.5T/TXY

Absolute Rotary Encoder - Singleturn

Industrial Line

Order number: 100046542
    • Clamping flange, Ø 36 mm
    • Solid shaft, Ø 6 mm × 12.5 mm
    • Magnetic measuring principle
    • Shaft material: stainless steel
    • Protection class IP67 on housing and shaft side
    • ‐40…+85 °C
    • Max. 4000 rpm (continuous operation 2000 rpm)
    • 10…30 VDC
    • CANopen
    • M12 × 1 male connector, 5-pin
    • 360° resolved in 14 bit (16384 positions)
#

General data

EAN 4047101629309
eCl@ss-Code (V5.1.4): 27270501 -/- Encoder, absolute
Customs tariff number 90318080000
Country of origin DE
Weight 200 g

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top