Product VBRS4.4-2PKW3S-1.5/1.5/TEL
Industrial Sensor Cable
PVC-Kabelmantel
Order number: 6933636- Power cable: 4 × 1.5 mm2
- Jacket material: PUR, color: gray
- Jacket diameter: 7.5 mm
- Suitable for drag chain use
- Oil resistant and flame retardant
- Halogen free
- End open
- 7/8" female, straight
- Cable length: 20 m

General data
| EAN | 4047101380859 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 1921 g |
Technical Data
| Application | Power |
| Design | Connection Cable |
| Connector A | Female, 7/8″-16 UN, Straight |
| Voltage | 300 V |
| Cable length | 20.0 m |
| Cable jacket | PUR, Gray |
| Special features | Suitable for drag chain use |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |

