Product VBRK4.4-2PSW3S-1/1/TEL
Superseal Connector
Connection Cable
Order number: 100000487- Superseal connector, female, straight, 3-pin
- Jacket material: TPE-U (PUR)
- Jacket color: black, similar to RAL 7021
- Suitable for drag chain use
- Flame retardant
- Halogen free acc. to DIN VDE 0472 part 815
- RoHS compliant
- Protection classes IP67 and IP69K
- Cable length: 10 m

General data
| EAN | 4047101438963 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 450 g |
Technical Data
| Application | Mobile Equipment |
| Design | Connection Cable |
| Connector A | Female, Superseal, Straight |
| Voltage | 24 V |
| Cable length | 10.0 m |
| Cable jacket | PUR, Black |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |

