Product VBRS4.4-2PKW3M-0.3/0.3/TEL
Photoelectric Sensor
Diffuse Mode Sensor
Laser Measuring System
Order number: 3011950Alternative order number : 11950
- Indication of signal intensity
- Measuring range 25…35 mm
- Max. resolution 1 µm
- Laser beam at 30 mm distance: 50 µm
- Thickness measurement, nominal 5 mm via connection of a second LH30 (adapter CSB3-M1281M1282-LH required)
- Operating voltage 18…30 VDC
- Analog output 4…20 mA
- RS485 serial communication
- Adjustable via enclosed software
- USB converter INTUSB458-LH required
- 8-pin Y-piece CSB-M1280M1280-LH required

General data
| EAN | 662488119508 |
| eCl@ss-Code (V5.1.4): | 27270801 -/- Optical distance sensor |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 718 g |
Technical Data
| Cable length | 0.150 m |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |

