Product VBRK4.4-2PSW3M-0.3/0.3/TEL
Temperature measuring amplifier
1-channel
Order number: 7506688- Input for Pt100/ Ni100 resistors, thermocouples
- Millivolt signals in 2, 3 or 4-wire technology
- Parameterized via PACTTMware
- Output: 0/4…20 mA
- Fixed cold junction temperature 60 °C or adjustable external cold junction temperature
- Complete galvanic isolation
- Input reverse-polarity protected
- ATEX, IECEx, CFMUS, UL, TR CU, INMETRO, CCEO
- Installation in zone 2

General data
| EAN | 4047101207033 |
| eCl@ss-Code (V5.1.4): | 27200206 -/- Transducer (temperature) |
| Customs tariff number | 85437090990 |
| Country of origin | DE |
| Weight | 134 g |
Technical Data
| Approvals | ATEX, IECEx, cFMus, UL, TR CU, INMETRO, CCOE, Metrological Approval Russia |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |

