Product  PSG4M-0.2-PSG4M/TXN

Industrial Ethernet Cable, PUR

Extension Cable

Order number: 6630376
    • M8 male connector, straight, 4-pin
    • Male M8, straight, 4-pin
    • Usage: as a bridge to connect the TBEN-S modules
    • Jacket material: PUR
    • Jacket color: green
    • Suitable for drag chain use
    • Resistant to welding sparks
    • Resistant to chemicals, UV radiation and oils
    • Flame retardant
    • Free from halogen, silicone, PVC and LABS
    • Particularly resistant to abrasion
    • CE, UKCA and RoHS compliant
    • Protection class IP67
    • Cable length: 0.2 m
#

General data

EAN 4047101372953
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin CN
Weight 19 g

Technical Data

Application Data
Design Extension Cable
Connector A Male, M8 × 1, Straight
Number of pins 4
Connector body Plastic, TPU, Black
Coupling nut/screw Brass, CuZn, Nickel-plated
Connector B Male, M8 × 1, Straight
Number of Pins 4
Connector body Plastic, TPU, Black
Coupling nut/retaining screw Brass, CuZn, Nickel-plated
Voltage 30 V
Current 4 A
Cable diameter Ø  4.5 mm
Cable length 0.20 m
Cable jacket PUR, Green
Number of Conductors 4
Protection class IP67, IP69K
Special features Suitable for drag chain use
Approvals CE

Mounting accessories

6936170
6936206

Connectivity accessories

100048170

Select Country

Turck worldwide

to top