Product  RKS4.4T-12/TEL

Temperature Detection

With Current Output

Order number: 9910577
    • Miniature design
    • Analog output 4…20 mA
    • Factory setting -50…150 °C (other settings on request)
    • Compression fitting process connection
    • Bendable probe (min. bending radius: 3x outer diameter; excluding 30-mm probe tip)
#

General data

EAN 4047101383775
eCl@ss-Code (V5.1.4): 27200206 -/- Transducer (temperature)
Customs tariff number 90251900900
Country of origin IT
Weight 1 g

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top