Product  RKC12T-50/TXL

Actuator and Sensor Cable Suitable for Use with Robots

Connection Cable

Order number: 6543058
    • Female M12, straight, 4-pin + PE
    • Jacket material: PUR
    • Jacket color: black
    • Suitable for drag chain use
    • Torsion resistant (± 360°/m)
    • Resistant to chemicals, UV radiation and oils
    • Free from halogen, silicone, PVC and LABS
    • Flame retardant
    • Resistant to hydrolysis and microbes
    • Protection class: IP67, IP69K
    • Cable length: 10 m
#

General data

EAN 4047101664812
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin PL
Weight 1 g

Technical Data

Application Signal
Design Connection Cable
Connector A Female, M12 × 1, Straight, A-coded
Number of pins 4+PE
Connector body Plastic, TPU, Black
Coupling nut/screw Brass, CuZn, Nickel-plated
Voltage 60 V
Current 4 A
Cable diameter Ø  4.8 mm
Cable length 10.0 m
Cable jacket PUR, Black
Number of Conductors 5
Protection class IP67, IP69K
Special features Suitable for use with robots
Approvals cULus, CE, UKCA

Mounting accessories

6831832
D102316
100017519
3032327

Connectivity accessories

100002936

Select Country

Turck worldwide

to top