Product RKC12T-25/TXL
Pressure-Resistant Linear Position Sensor
SSI
Order number: 1540221- Suited for hydraulic cylinders
- The sensor is pressure resistant up to 340 bar (permanent), 680 bar (short-term)
- Shock-proof up to 100g
- Status displayed via 3 color LED
- Resolution 0,005 mm
- Operating temperature rod -40 °C…+105 °C
- Operating temperature electronics -40 °C…+85 °C
- Protection class IP68
- 7…30 V DC power supply
- SSI - output, gray coded, 25 bit
- M12 x 1 connector

General data
| EAN | 4047101404821 |
| eCl@ss-Code (V5.1.4): | 27270703 -/- Magnetostrictive linear position sensor |
| Customs tariff number | 90318020000 |
| Country of origin | US |
| Weight | 1 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
|
PS326-250D-01-LI2UPN8-H1141 | 100017519 |
|
S30SP6LP
Photoelectric sensor, series S30, sensing mode: retro-reflective sensor with polarisation filter, 6 m sensing range, threaded barrel M30 x 1.5 housing with 2 m cable, 10…30 VDC supply voltage, pnp output |
3032327 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

