Product RKC4.4T-6-RKC4.4T/TXL
LED Linear Light
In the Plastic Housing
Order number: 3807463Alternative order number : 807463
- Cylindrical illuminated area
- Operating voltage: 12…30 VDC
- Protection class IP67/IP69K
- M12 × 1 male connector, straight, 4-pin
- Light length L1: 427 mm
- Housing length L2: 492.5 mm
- RGB LEDS
- Multicolor linear light
- Parameterizable via IO-Link
- FDA compliant
- 2 × LMBWLS27EC snap bracket included in delivery

General data
| EAN | 662488058630 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054231000 |
| Country of origin | US |
| Weight | 352 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

