Product  WSC4.5T-10/TXL1001

Pick-to-Light

Placement Sensor

Capacitive Sensor

Order number: 3096678

Alternative order number : 96678

    • Protection classes IP67 IP69K
    • Cable with M12 x 1 male connector, 4-pin, 150 mm
    • Job light, green
    • Mispick, red
    • Actuation, yellow
    • Operating voltage 12…30 VDC
    • PNP switching
    • NO contact
    • Capacitive sensor of the second generation
    • High immunity to false actuation by splashing, detergents, oils and other contaminants
#

General data

EAN 662488966782
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85365019000
Country of origin US
Weight 159 g

Technical Data

Cable length 0.150 m

Mounting accessories

6831832
100048895
4430122
3032719
100045255
9910840
3804980
6915624

Connectivity accessories

100002936

Select Country

Turck worldwide

to top