Product RKC4.5T-10/TXL1001
Accessories
Measuring Wheel
For Solid Shaft Encoders
Order number: 100038312- For length measurement
- Circumference: 12″
- Material: Aluminum
- Surface: Polyurethane, studded
- Application area: coarse textiles, carpets, cable measurement, fleece, cardboard, wood, plastics

General data
| EAN | 4047101593464 |
| eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
| Customs tariff number | 76169990990 |
| Country of origin | DE |
| Weight | 115 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
PT2.5R-1004-I2-H1141/X | 6836141 |
|
PT4000PSIG-2105-U3-DT043P/R | 100047583 |
|
TL50BLBGY1R1Q | 3025655 |
|
DF-G2-NS-2M | 3087551 |
|
VS8APFF30B | 3803488 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

