Product  RSC4.4T-10/TXL1001

Safety Light Curtain

Receiver

Integrated Muting Function

Order number: 3084511

Alternative order number : 84511

    • Electrical connection via RDLP‐8 with open end or via DELPE‐8 with male M12 x 1, 8‐pin
    • Protection class IP65
    • Flat housing without blind zone
    • Adjustments via DIP switch
    • Resolution can be reduced
    • Blanking function
    • Operating voltage: 24 VDC ± 15 %
    • Resolution 25 mm
    • Scan field 830 mm (L1)
    • Mounting bracket included in delivery
#

General data

EAN 662488845117
eCl@ss-Code (V5.1.4): 27270910 -/- Light grid
Customs tariff number 85365019000
Country of origin US
Weight 1401 g

Mounting accessories

6831832
3809010
3091367
100000665
100036620
U-02620
3077105
3073899
6633014
3091692

Connectivity accessories

100002936

Select Country

Turck worldwide

to top