Product RKC4T-5-RSC4T/TXL1001
Pressure Sensor
Relative Pressure: 0…1 Bar
Order number: 100001510- 4-digit, 2-color (red/green), 12-segment display, rotatable by 180°
- Housing is rotatable after mounting the process connection
- Ceramic measuring cell
- 18…33 VDC
- NO/NC contact, PNP/NPN output, analog output (current/voltage), IO-Link
- Process connection G1/2" male thread (manometer)
- Plug-in device, M12 × 1

General data
| EAN | 4047101555639 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | DE |
| Weight | 305 g |
Technical Data
| Approvals | cULus |
Data Sheets
| German | 1970 KB |
| English | 1970 KB |
| French | 1971 KB |
| Spanish | 1971 KB |
| Czech | 1971 KB |
| Dutch | 1970 KB |
| Romanian | 1971 KB |
| Russian | 1939 KB |
| Polish | 1971 KB |
| Chinese | 2031 KB |
| Turkish | 1971 KB |
Approval
Configuration File
Configuration Software
IO-Link Parameters
Manual
Product Flyer
Product Overview
Quick Start Guide
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

