Product  WKC4T-5/TXL1001

Pick-to-Light

Placement Sensor

Capacitive Sensor

Order number: 3803420

Alternative order number : 803420

    • Protection classes IP67 IP69K
    • Cable with M12 x 1 male connector, 5-pin, 150 mm
    • Work light: blue
    • Mispick: -
    • Trigger light: -
    • Operating voltage 12…30 VDC
    • PNP switching
    • NC contact
    • Capacitive sensor of the second generation
    • High immunity to false actuation by splashing, detergents, oils and other contaminants
#

General data

EAN 662488024000
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85365019000
Country of origin US
Weight 70 g

Technical Data

Cable length 0.150 m

Mounting accessories

6831832
3802582
100010541
3089717
3066668

Connectivity accessories

100002936

Select Country

Turck worldwide

to top