Product  PKG3M-60/TXL

Pressure Sensor

Relative Pressure: -1…16  Bar

Order number: 100001690
    • 4-digit, 2-color (red/green), 12-segment display, rotatable by 180°
    • Housing is rotatable after mounting the process connection
    • Metal measuring cell
    • Pressure range -1…16 bar relative
    • 18…33 VDC
    • NO/NC contact, PNP/NPN output, IO-Link SSP4.1.1
    • Process connection G1/4″ male thread
    • Connector device, M12 × 1
#

General data

eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin DE
Weight 308 g

Technical Data

Approvals cULus

Mounting accessories

6831832
D102316
3810270
CE 5111-xM
6611493
6900231
3076008

Connectivity accessories

100002936

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top