Product  PKW4M-5-PSG4M/TEG

Draw-Wire

Order number: 100049350
    • Highly dynamic draw-wire sensor
    • With permanently installed incremental encoder
    • Measuring principle: optical
    • Sensor protection class IP65
    • ‐20…+85 °C
    • 10…30 VDC
    • Push-pull/HTL with inversion
    • Pulse frequency max. 300 kHz
    • M12 × 1 connector, 8-pin
    • 1 pulse per mm
    • Resolution 1 mm
#

General data

EAN 4047101658880
eCl@ss-Code (V5.1.4): 27270502 -/- Encoder, incremental
Customs tariff number 90318020000
Country of origin DE
Weight 750 g

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top