Product  PSW4M-2/TEY

Photoelectric Sensor

Diffuse Mode Sensor with Adjustable Background Suppression

Order number: 3072074

Alternative order number : 72074

    • Cable with male end 1/2”, 4-pin, PUR, 150 mm
    • Protection class IP67
    • 5-segement LED display
    • Signal indication
    • Keylock
    • Switch ON/OFF delay, adjustable between 8…16 ms
    • Operating voltage: 12…250 VDC or 24…250 VAC
    • Relay output
#

General data

EAN 662488720742
eCl@ss-Code (V5.1.4): 27270904 -/- Diffuse mode sensor with background suppression
Customs tariff number 85365080000
Country of origin US
Weight 151 g

Technical Data

Cable length 0.150 m

Select Country

Turck worldwide

to top